
Check valve, NRVT 16s, Max. Working Pressure [bar]: 140
020-6407
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
020-6407
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTED |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection material | Brass |
| Contains batteries | No |
| Design | Piston |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | On product label |
| Ignition source assessment | Yes |
| Inlet connection type | Solder, ODF |
| Inlet size [mm] | 16.00 mm |
| Kv value [m³/h] | 3.500 m³/h |
| Material Description | NRVT 16s Check valve SW |
| Max. Working Pressure [bar] | 140.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 2031 psig |
| MinODP [bar] | 0.050 bar |
| Outlet connection type | Solder, ODF |
| Outlet size [mm] | 16.00 mm |
| Packing format | Multi pack |
| Product group | Check valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Check valve |
| Product Type | NRVT 16s |
| Quantity per packing format | 30 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R744 |
| SCIP dossier no. | 4db9fdc2-7124-46f8-9d61-678232e5f51f |
| SCIP dossier product name | NRV CO2 140bar |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -40 °F |
| UL approval file name | REFRIGERANT VALVE 53R0 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.444 Kilogram |
| Net weight | 0.353 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.655 Liter |
| EAN/UPC | 5715255123620 |