
Check valve, NRV 6s, Max. Working Pressure [bar]: 49
020B1599
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM, Direction: Straightway, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: NRV / NRVH
020B1599
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEAC |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| Connection material | Copper |
| Contains batteries | No |
| Cv value [gal/min] | 0.760 gal/min |
| Design | Piston |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | On product label |
| Fluid Group | 12 |
| Identical product | 020B1241 |
| Ignition source assessment | Yes |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 3/8 in |
| Kv value [m³/h] | 0.660 m³/h |
| Lubricants compatibility | Oilfree applications |
| Material Description | NRV 6s Check valve SW I/88 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 710 psig |
| Min. Pressure drop [bar] | 0.070 bar |
| Min. Pressure drop [psi] | 1.00 psi |
Characteristic | Value |
|---|---|
| MinODP [bar] | 0.040 bar |
| MinODP [psi] | 0.580 psi |
| Oil free refrigerants | R1234ze(E)R134aR513AR515BR516A |
| Outlet connection type | Solder, ODM |
| Outlet size [in] | 3/8 in |
| Packing format | Industrial pack |
| PED category | Art. 4, par. 3 |
| Product group | Check valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Check valve |
| Product Type | NRV 6s |
| Quantity per packing format | 88 pc |
| Rated cap cond, Hot gas [IMP] | tcond=86 °Ftdisc=176 °Ftevap=14 °Fthotgas=140 °Ftsub=9 °F |
| Rated cap cond, Hot gas [SI] | tcond=30 °Ctdisc=80 °Ctevap=-10 °Cthotgas=60 °Ctsub=5K |
| Rated cap cond, Liq. cap [IMP] | tcond=86 °Ftevap=14 °Ftsub=9 °F |
| Rated cap cond, Liq. cap [SI] | tcond=30 °Ctevap=-10 °Ctsub=5K |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R1270R134aR170R22/R407CR290R32R404A/R507AR407AR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR513AR515BR516AR600R600a |
| Temperature range [°C] [max] | 155 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 311 °F |
| Temperature range [°F] [min] | -58 °F |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL approved refrigerants | R1233zd(E)R1234yfR1234ze(E)R1270R134aR170R22R290R32R404AR407AR407CR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR507AR513AR515BR516AR600R600a |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.069 Kilogram |
| Net weight | 0.059 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.173 Liter |
| EAN/UPC | 5702428571647 |