Danfoss logo
4-way reversing valve coil, STF-01AZ2111B1-product-details

4-way reversing valve coil, STF-01AZ2111B1

061L7085

Frequency [Hz]: DC, Enclosure rating IP: IP54, Packing format: Industrial pack, Quantity per packing format: 100

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]45 °C
Ambient temperature range [°C] [min]-20 °C
Ambient temperature range [°F] [max]113 °F
Ambient temperature range [°F] [min]-4 °F
ApprovalCEVDE
Cable length [in]7.87 in
Cable length [m]0.200 m
Class of InsulationB
Coil mount, recom. torque [Nm] [max]1.96 nm
Coil mount, recom. torque [Nm] [min]1.47 nm
CommentsFOR STF-D
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Characteristic
Value
Enclosure rating IPIP54
Frequency [Hz]DC
Material DescriptionSTF Coil For 4-Way Valve01AZ2111B1 I/100
Packing formatIndustrial pack
Power consumption [W]9.0 W
Product group4-way reversing valves
Product lineAir Conditioning and Commercial Refrigeration
Product name4-way reversing valve coil
Product TypeSTF
Quantity per packing format100 pc
Supply voltage [V] DC24.00 V
Type designationSTF-01AZ2111B1

General specifications

Characteristic
Value
Gross weight0.122 Gram
Net weight0.111 Gram
Characteristic
Value
EAN/UPC5715255010838