Danfoss logo
4-way reversing valve coil, STF-H01AB2403A1-product-details

4-way reversing valve coil, STF-H01AB2403A1

061L7013

Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54, Packing format: Industrial pack, Quantity per packing format: 100

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]55 °C
Ambient temperature range [°C] [min]-20 °C
Ambient temperature range [°F] [max]131 °F
Ambient temperature range [°F] [min]-4 °F
ApprovalCEVDE
Cable length [in]47.20 in
Cable length [m]1.200 m
Class of InsulationB
Coil mount, recom. torque [Nm] [max]2.94 nm
Coil mount, recom. torque [Nm] [min]2.45 nm
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Enclosure rating IPIP54
Characteristic
Value
Frequency [Hz]50/60 Hz
Material DescriptionSTF Coil 4-Way Valve H01AB2403A1 I/100
Packing formatIndustrial pack
Power consumption [W] 50Hz5.0 W
Power consumption [W] 60Hz4.0 W
Product group4-way reversing valves
Product lineAir Conditioning and Commercial Refrigeration
Product name4-way reversing valve coil
Product TypeSTF
Quantity per packing format100 pc
Supply voltage [V] AC24 V
Type designationSTF-H01AB2403A1

General specifications

Characteristic
Value
Gross weight0.148 Kilogram
Net weight0.129 Kilogram
Characteristic
Value
Volume0.16 Liter
EAN/UPC5702424695040