Danfoss logo
4-way reversing valve coil, STF-01AJ586A1-product-details

4-way reversing valve coil, STF-01AJ586A1

061L7010

Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP54, Packing format: Industrial pack, Quantity per packing format: 60

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]55 °C
Ambient temperature range [°C] [min]-20 °C
Ambient temperature range [°F] [max]131 °F
Ambient temperature range [°F] [min]-4 °F
ApprovalCEVDE
Cable length [in]102.36 in
Cable length [m]2.600 m
Class of InsulationB
Coil mount, recom. torque [Nm] [max]1.96 nm
Coil mount, recom. torque [Nm] [min]1.47 nm
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Enclosure rating IPIP54
Characteristic
Value
Frequency [Hz]50 Hz
Material DescriptionSTF Coil For 4-Way Valve 01AJ586A1 I/60
Packing formatIndustrial pack
Power consumption [W] 50Hz6.0 W
Product group4-way reversing valves
Product lineAir Conditioning and Commercial Refrigeration
Product name4-way reversing valve coil
Product TypeSTF
Quantity per packing format60 pc
Supply voltage [V] AC [max]240 V
Supply voltage [V] AC [min]208 V
Type designationSTF-01AJ586A1

General specifications

Characteristic
Value
Gross weight0.187 Kilogram
Net weight0.178 Kilogram
Characteristic
Value
Volume0.263 Liter
EAN/UPC5702424695101