Danfoss logo
STF_4-way reversing valve coil

4-way reversing valve coil, STF-01AB522A1

061L2217

Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Packing format: Industrial pack, Quantity per packing format: 10

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Frequency [Hz]50/60 Hz
Material DescriptionSTF Coil For 4-Way Valve 01AB522A1 I/10
Packing formatIndustrial pack
Characteristic
Value
Product group4-way reversing valves
Product lineAir Conditioning and Commercial Refrigeration
Product name4-way reversing valve coil
Product TypeSTF
Quantity per packing format10 pc
REACH Candidate List substancesNo
Supply voltage [V] AC24 V
Type designationSTF-01AB522A1

General specifications

Characteristic
Value
Gross weight0.197 Kilogram
Net weight0.147 Kilogram
Volume1.09 Liter
Characteristic
Value
EAN/UPC5702428518659
Proposition 65Cancer and Reproductive Harm