4-way reversing valve coil, STF-01AZ2781A1
061L2149
Frequency [Hz]: DC, Enclosure rating IP: IP54, Packing format: Industrial pack, Quantity per packing format: 40
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | CEVDE |
| Cable length [in] | 59.05 in |
| Cable length [m] | 1.500 m |
| CE mark | Yes |
| Class of Insulation | B |
| Coil mount, recom. torque [Nm] [max] | 2.94 nm |
| Coil mount, recom. torque [Nm] [min] | 2.45 nm |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Enclosure rating IP | IP54 |
| Frequency [Hz] | DC |
| Material Description | STF Coil For 4-Way Valve 01AZ2781A1 I/40 |
| Packing format | Industrial pack |
| Power consumption [W] | 12.0 W |
| Product group | 4-way reversing valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | 4-way reversing valve coil |
| Product Type | STF |
| Quantity per packing format | 40 pc |
| Supply voltage [V] DC | 110.00 V |
| Type designation | STF-01AZ2781A1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.27 Kilogram |
| Net weight | 0.27 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162967577 |