
4-way reversing valve, STF-H0405G3
061L1335
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: E
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: STF
061L1335
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | CEVDE |
| Cap condition 1 [°C] | 0°C sub-cooling38°C condensing5°C evaporating5°C super-heat |
| Cap condition 2 [°C] | 54,4 °C condensing5°C sub-cooling5°C super-heat7,2°C evaporating |
| Cap R407C@Δp:0.1bar(cond1)[kW] | 16.10 kW |
| Cap R407C@Δp:0.1bar(cond2)[kW] | 13.75 kW |
| Cap R407C@Δp:0.2bar(cond1)[kW] | 22.66 kW |
| Cap R407C@Δp:0.2bar(cond2)[kW] | 19.37 kW |
| Cap R410A@Δp:0.1bar(cond1)[kW] | 20.81 kW |
| Cap R410A@Δp:0.1bar(cond2)[kW] | 18.03 kW |
| Cap R410A@Δp:0.2bar(cond1)[kW] | 29.35 kW |
| Cap R410A@Δp:0.2bar(cond2)[kW] | 25.43 kW |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Coil | No |
| Comments | REPLACE BY 061L1352 |
| Contains batteries | No |
| Design config. Style | E |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge conn size [in] | 1/2 |
| Discharge conn size [mm] | 12.95 mm |
| Discharge conn type | FEMALE |
| EU RoHS compliance | Out of scope |
| Evap/cond conn size [in] | 3/4 |
| Evap/cond conn size [mm] | 19,2 |
Characteristic | Value |
|---|---|
| Material Description | STF 4-Way Rev. Valve H0405G3 I/24 |
| Max. Leakage [cm³/min] | 4000 cm³/min |
| MaxOPD [bar] | 31.0 bar |
| MaxOPD [psi] | 450.0 psi |
| MaxOPD [psig] | 450 psig |
| Medium temperature range [°C] [max] | 120 °C |
| Medium temperature range [°C] [min] | -20 °C |
| Medium temperature range [°F] [max] | 248 °F |
| Medium temperature range [°F] [min] | -4 °F |
| MinODP [bar] | 3.000 bar |
| MinODP [psi] | 44.000 psi |
| Packing format | Industrial pack |
| Process connection material | Copper |
| Product group | 4-way reversing valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | 4-way reversing valve |
| Product Type | STF |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R404AR407CR410A |
| SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
| SCIP dossier product name | Four-way valve(1) |
| Shock resistance standard | JIS C 60068-2-27 |
| Suction conn size [in] | 3/4 |
| Suction conn size [mm] | 19.20 mm |
| Type designation | STF-H0405G3 |
| Vibration stability [m/s²] | 19.6 m/s² |
| Vibration test standard | JIS C 60068-2-6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.441 Kilogram |
| Net weight | 0.37 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.756 Liter |
| EAN/UPC | 5702428531849 |