Danfoss logo
4-way reversing valve, STF- 2525G

4-way reversing valve, STF-H0216G3

061L1331

Medium temperature range [°C]: -30 - 140, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: B
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: STF

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]55 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]131 °F
Ambient temperature range [°F] [min]-22 °F
ApprovalCEVDE
Cap condition 1 [°C]0°C sub-cooling38°C condensing5°C evaporating5°C super-heat
Cap condition 2 [°C]54,4 °C condensing5°C sub-cooling5°C super-heat7,2°C evaporating
Cap R407C@Δp:0.1bar(cond1)[kW]6.90 kW
Cap R407C@Δp:0.1bar(cond2)[kW]5.89 kW
Cap R407C@Δp:0.2bar(cond1)[kW]9.71 kW
Cap R407C@Δp:0.2bar(cond2)[kW]8.30 kW
Cap R410A@Δp:0.1bar(cond1)[kW]8.92 kW
Cap R410A@Δp:0.1bar(cond2)[kW]7.73 kW
Cap R410A@Δp:0.2bar(cond1)[kW]12.58 kW
Cap R410A@Δp:0.2bar(cond2)[kW]10.90 kW
CE markYes
China RoHS complianceOut of scope
CoilNo
CommentsREPLACE BY 061L1349
Contains batteriesNo
Design config. StyleB
DG Indicator ProfileNot relevant for dangerous goods
Discharge conn size [in]1/2
Discharge conn size [mm]12.80 mm
Discharge conn typeFEMALE
EU RoHS complianceOut of scope
Evap/cond conn size [in]3/4
Evap/cond conn size [mm]19,15
Characteristic
Value
Material DescriptionSTF 4-Way Rev. Valve H0216G3 I/32
Max. Leakage [cm³/min]1500 cm³/min
MaxOPD [bar]31.0 bar
MaxOPD [psi]450.0 psi
MaxOPD [psig]450 psig
Medium temperature range [°C] [max]140 °C
Medium temperature range [°C] [min]-30 °C
Medium temperature range [°F] [max]284 °F
Medium temperature range [°F] [min]-22 °F
MinODP [bar]3.000 bar
MinODP [psi]44.000 psi
Packing formatIndustrial pack
Process connection materialCopper
Product group4-way reversing valves
Product lineAir Conditioning and Commercial Refrigeration
Product name4-way reversing valve
Product TypeSTF
Quantity per packing format24 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR22R404AR407CR410A
SCIP dossier no.f8fe2fb6-0750-4373-b03a-5b5988b72210
SCIP dossier product nameFour-way valve(1)
Shock resistance standardJIS C 60068-2-27
Suction conn size [in]3/4
Suction conn size [mm]19.15 mm
Type designationSTF-H0216G3
Vibration stability [m/s²]19.6 m/s²
Vibration test standardJIS C 60068-2-6

General specifications

Characteristic
Value
Gross weight0.843 Kilogram
Net weight0.801 Kilogram
Characteristic
Value
Volume2.378 Liter
EAN/UPC5702428531801