4-way reversing valve, STF-0101G
061L1188
061L1188
Product specifications
Characteristic | Value |
|---|---|
| Cap R407C@Δp:0.1bar(cond1)[kW] | 4.27 kW |
| Cap R407C@Δp:0.1bar(cond2)[kW] | 3.65 kW |
| Cap R407C@Δp:0.2bar(cond1)[kW] | 6.01 kW |
| Cap R407C@Δp:0.2bar(cond2)[kW] | 5.14 kW |
| Cap R410A@Δp:0.1bar(cond1)[kW] | 5.52 kW |
| Cap R410A@Δp:0.1bar(cond2)[kW] | 4.78 kW |
| Cap R410A@Δp:0.2bar(cond1)[kW] | 7.79 kW |
| Cap R410A@Δp:0.2bar(cond2)[kW] | 6.75 kW |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil | No |
| Comments | REPLACE BY 061L1206 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Discharge conn size [mm] | 8.10 mm |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | STF 4-Way Rev. Valve 0101G I/45 |
| Packing format | Industrial pack |
| Product group | 4-way reversing valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | 4-way reversing valve |
| Product Type | STF |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22R404AR407CR410A |
| Suction conn size [mm] | 9.70 mm |
| Type designation | STF-0101G |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.282 Kilogram |
| Net weight | 0.282 Kilogram |
| Volume | 0.91 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428273732 |
| Proposition 65 | Cancer and Reproductive Harm |