
Thermostat, UT 72
060H1104
Temperature range [°C]: -30 - 30, Reset function: Auto, Contact function: SPDT, Enclosure rating IP: IP20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: UT
060H1104
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 130 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Approval | CEEACEMCDLVDRoHSRoHS ChinaTYSKUKCA |
| Cap. tube length fraction [in] | 59 1/16 in |
| Capillary tube length [mm] | 1500 mm |
| Capillary tube material | Copper |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contact function | SPDT |
| Contact rating | AC1=10 A, 400 VAC1=16 A, 250 VAC3=1.5 A, 400 VAC3=2.5 A, 250 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential (FS) [K] | 2.3 K |
| Electrical connection | Clamps Terminal screws |
| Enclosure rating IP | IP20 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | UT 72 Thermostat I/20 |
| Max. sensor temperature [°C] | 60 °C |
| Max. sensor temperature [°F] | 140.0 °F |
| Mounting method | Wall |
| Packing format | Industrial pack |
| Product accessories | Switches accessories |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostat |
| Product Type | UT 72 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Reset function | Auto |
| Sensor size (Ø x L) [in] | 15/64 x 5 43/64 in |
| Sensor size (Ø x L) [mm] | 6 x 144 mm |
| Serviceable | No |
| Temperature range [°C] [max] | 30 °C |
| Temperature range [°C] [min] | -30 °C |
| Temperature range [°F] [max] | 85 °F |
| Temperature range [°F] [min] | -22 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.201 Kilogram |
| Net weight | 0.128 Kilogram |
| Volume | 1.799 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422072577 |
| Proposition 65 | Cancer and Reproductive Harm |