RT
RT thermostats incorporate a temperature controlled, single-pole change over switch where the contact position depends on the temperature of the sensor and the set scale value. The RT series consists of thermostats with room sensors, duct sensors and capillary tube sensors for general industrial and marine applications.
Features and benefits
- Simple design
- High accuracy
- High repeatability
- Long operation lifetime
- Available with all major marine approvals
- Safety Integrity Level: SIL 2 according to IEC 61508.