
Thermostat, KP63
060L126066
Temperature range [°C]: -50 - 10, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: KP, KP
060L126066
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 150 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | BVCCCCEDNVEACGLLLC CDC EURO-TYSKLRLVDRINARMRSRoHS Chinac UL us UL873, CS C22.2 |
| CE mark | Yes |
| Charge type | Vapour |
| China RoHS compliance | Yes |
| Connection for pocket or hose | M 27 x 2 |
| Contact function | SPDT |
| Contact rating | AC15=10 A, 400 VAC1=16 A, 400 VAC3=16 A, 400 VDC13=12 W, 220 VLR=112 A, 400 V |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Diff. @ Max. range setting [K] [max] | 8.0 K |
| Diff. @ Max. range setting [K] [min] | 2.7 K |
| Diff. @ Max. range setting[°C] [max] | 8.0 °C |
| Diff. @ Max. range setting[°C] [min] | 2.7 °C |
| Diff. @ Min. range setting [K] [max] | 70.0 K |
| Diff. @ Min. range setting [K] [min] | 10.0 K |
| Diff. @ Min. range setting[°C] [max] | 70.0 °C |
| Diff. @ Min. range setting[°C] [min] | 10.0 °C |
| Differential type | Adjustable |
| Electrical connection | Rubber cable gland |
| Electrical connection size | 6-14 mm |
| Electrical spec. standard | EN 60947-5 |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP30 |
Characteristic | Value |
|---|---|
| Enclosure rating Nema (~) | 1 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | KP63 Thermostat M/32 |
| Max. sensor temperature [°C] | 120 °C |
| Max. sensor temperature [°F] | 248.0 °F |
| Packing format | Multi pack |
| Product accessories | Switches accessories |
| Product description | Thermostat |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostat |
| Product Type | KP63 |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0) |
| Reset function | Auto |
| SCIP dossier no. | c1a694ec-501f-43db-83d2-8a9a314459e0 |
| SCIP dossier product name | KP KPS KPU Thermostat |
| Sensor size (Ø x L) [in] | 1/2 x 2 1/2 in |
| Sensor size (Ø x L) [mm] | 13 x 63 mm |
| Sensor type | Rigid sensor |
| Serviceable | No |
| Temperature range [°C] [max] | 10 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 14 °F |
| Temperature range [°F] [min] | -58 °F |
| UL approval file name | E31024 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.526 Kilogram |
| Net weight | 0.366 Kilogram |
| Volume | 1.281 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428816731 |
| Proposition 65 | Cancer and Reproductive Harm |