
Thermostat, Bi-metal, -30 °C - 100 °C
061H1027
Ambient temperature range [°C]: -30 - 100, Reset function: Auto, Contact function: SPDT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Temperature switches
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 100 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Cable length [in] | 19.70 in |
| Cable length [m] | 0.500 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contact differential [°C] | 15.0 °C |
| Contact function | SPDT |
| Contact rating | 3 A, 250 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential type | Fixed |
| Electrical conn. comments | Wires |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Factory setting (FS) [°C] | 30.0 °C |
| Material Description | 385 Bi-Metal Therm. 385301L30B I/200. |
| Packing format | Industrial pack |
| Product accessories | No |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostat |
| Product Type | Bi-metal |
| Quantity per packing format | 200 pc |
| REACH Candidate List substances | No |
| Reset function | Auto |
| Serviceable | No |
| Type designation | 385301L30B0 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 75 Gram |
| Net weight | 70 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.265 Liter |
| EAN/UPC | 5702428276023 |