Switches accessories, Accessories UT Knob °F
060-1068
Accessories UT Knob °F, Packing format: Industrial pack, Quantity per packing format: 48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for switches
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Further information | -30 - 30 °C / -22 - 85 °F |
In scope of WEEE and contain batteries | No |
Material Description | Accessories UT Knob °F |
Packing format | Industrial pack |
Product group | Switches accessories |
Characteristic | Value |
---|---|
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Setting knob |
Product Type | Accessory |
Quantity per packing format | 48 pc |
Used for product | UT 72 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.009 Kilogram |
Net weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.059 Liter |
EAN | 5702428243315 |