
Switches accessories, Setting knob
060-1067
Product Type: Accessory, Used for product: UT 72, Packing format: Industrial pack, Quantity per packing format: 48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Switches
060-1067
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Further information | -30 - 30 °C / -22 - 85 °F |
| Material Description | Accessories UT |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Switches accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Setting knob |
| Product Type | Accessory |
| Quantity per packing format | 48 pc |
| REACH Candidate List substances | No |
| Used for product | UT 72 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.008 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.055 Liter |
| EAN/UPC | 5702422028505 |