
Pressure switch, KP15
060-205966
Regulation left side [bar]Pe: -0.2 - 7.5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7 - 4, Differential right side [bar]: 4, Contact function: SPDT, Reset function, left side: Auto
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: KP
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 149 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Application note | Not applicable for liquid line |
| Approval | BVCCCCECMIMDNVEACGLLLC CDC EURO-TYSKLRLVDRINARMRSRoHS Chinac UL us UL873, CS C22.2 |
| Cap. tube length fraction [in] | 36 in |
| Capillary tube length [mm] | 900 mm |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Contact function | SPDT |
| Contact rating | 120Vac,16FLA,96LRA,3APilotDuty16 A resistive, single phase240 V AC, 8 FLA, 48 LRA240V dc,12W pilot duty(0.05 A)8 A resistive, single phaseExtra: 50VA,240V ac pilot duty |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential left side [bar] [max] | 4.00 bar |
| Differential left side [bar] [min] | 0.70 bar |
| Differential left side [psi] [max] | 58.0 psi |
| Differential left side [psi] [min] | 10.0 psi |
| Differential right side [bar] | 4.0 bar |
| Differential right side [psi] | 58.0 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Female |
| Electrical connection | Swivel cable connector |
| Electrical connection size | NPSM 1/2 - 14 |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP30 |
| Enclosure rating Nema (~) | 1 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
| Lubricants compatibility | Oilfree applications |
| Material Description | KP15 Pressure Switch M/32 |
| Max.test press.left side[bar] | 20 bar |
| Max.test press.right side[bar] | 35 bar |
Characteristic | Value |
|---|---|
| MWP left side [bar] Pe | 17.0 bar |
| MWP left side [psig] Pe | 245 psig |
| MWP right side [bar] Pe | 32.0 bar |
| MWP right side [psig] Pe | 465.0 psig |
| Oil free refrigerants | R134aR513AR515B |
| Packing format | Multi pack |
| Pressure connection size | 1/4 |
| Pressure connection standard | DIN 8912 |
| Pressure connection type | Flare nut |
| Pressure Male/Female | Female |
| Pressure sensing element | Bellows |
| Product accessories | Switches accessories |
| Product description | Dual Pressure Control |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KP15 |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R113R1233zd(E)R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513AR515B |
| Regulation left side [bar]Pe [max] | 7.50 bar |
| Regulation left side [bar]Pe [min] | -0.20 bar |
| Regulation left side range Pe | 6 inHg - 108 psig |
| Regulation right side [bar]Pe [max] | 32.0 bar |
| Regulation right side [bar]Pe [min] | 8.0 bar |
| Regulation right side [psig]Pe [max] | 464.0 psig |
| Regulation right side [psig]Pe [min] | 116.0 psig |
| Reset function, left side | Auto |
| Reset function, right side | Manual Max |
| SCIP dossier no. | b1323c86-8856-44cc-b1c6-6849abe37ee4 |
| SCIP dossier product name | KP/KPI pressure switch |
| Serviceable | No |
| UL approval file name | E31024 |
| UL approved refrigerants | R113R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513AR515B |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.68 Kilogram |
| Net weight | 0.618 Kilogram |
| Volume | 1.24 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428012270 |
| Proposition 65 | Cancer and Reproductive Harm |