Danfoss logo
Pressure switch, CKB-product-details

Pressure switch, CKB

061Z5014

Reset function: Manual, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 143

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]70 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]158 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalC UL US UL60730CE 0035TÜV
Contact functionSPDT
Contact ratingAC=6 A, 250 V
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. commentsDIN plug not included
Electrical connectionDIN Spade
Enclosure rating IPIP65
Higher activ. pressure [bar]130.00 bar
Higher activ. pressure [psi]1885 psi
Material DescriptionCKB Pressure Switch CKB-2UCBM5014
Max. Working Pressure [bar]143.0 bar
Max. Working Pressure [psig]2074 psig
Medium temperature range [°C] [max]150 °C
Medium temperature range [°C] [min]-40 °C
Characteristic
Value
Medium temperature range [°F] [max]302 °F
Medium temperature range [°F] [min]-40 °F
Packing formatMulti pack
Pressure connection length[in]1.69 in
Pressure connection length[mm]43 mm
Pressure connection notesDeflator
Pressure connection size1/4 in
Pressure connection typeFlare
Pressure Male/FemaleFemale
Pressure range categoryHigh pressure
Product groupSwitches and thermostats
Product lineAir Conditioning and Commercial Refrigeration
Product namePressure switch
Product TypeCKB
Quantity per packing format25 pc
RefrigerantsR744
Reset functionManual
Specification keyCKB-2UCBM5014

General specifications

Characteristic
Value
Gross weight0.241 Kilogram
Net weight0.18 Kilogram
Characteristic
Value
EAN/UPC5715255301257
Proposition 65Cancer and Reproductive Harm