Danfoss logo
Cartridge pressure switch, CCB_061F9803, 061F9806, 061F9808

Cartridge pressure switch, CCB, 100 bar, 70 bar

061F9808

Higher activ. pressure [bar]: 100, Lower activ. pressure [bar]: 70, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Pressure connection size [mm]: 6.35, Electrical connection: Cable, Enclosure rating IP: IP65
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ACB / CCB

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]185 °F
Ambient temperature range [°F] [min]-20 °F
ApprovalCETÜV
Burst pressure [bar]375.0 bar
Burst pressure [psig]5440 psig
Cable length [in]59.06 in
Cable length [m]1.500 m
Cable typeAWG18
CE markYes
China RoHS complianceOut of scope
Contact functionSPST(NC)
Contact ratingAC=6 A, 250 V
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionCable
Enclosure rating IPIP65
EU RoHS complianceOut of scope
Higher activ. pressure [bar]100.00 bar
Higher activ. pressure [psi]1450 psi
HousingEpoxy type
Lower activ. pressure [bar]70.00 bar
Lower activ. pressure [psi]1015 psi
Lubricants compatibilityOilfree applications
Material DescriptionCCB Cartridge Switch 2UB03W I/100
Characteristic
Value
Max. Working Pressure [bar]165.0 bar
Max. Working Pressure [psig]2393 psig
Medium temperature range [°C] [max]100 °C
Medium temperature range [°C] [min]-30 °C
Medium temperature range [°F] [max]210 °F
Medium temperature range [°F] [min]-20 °F
Oil free refrigerantsR134aR513A
Packing formatIndustrial pack
Pressure connection notesCu-tube (tip=7mm)
Pressure connection size [mm]6.35 mm
Pressure connection typeSolder, ODM
Pressure range categoryHigh pressure
Product accessoriesSwitches accessories
Product groupSwitches and thermostats
Product lineAir Conditioning and Commercial Refrigeration
Product nameCartridge pressure switch
Product TypeCCB
Quantity per packing format100 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR744
Reset functionAuto
SCIP dossier no.f33de3f9-791f-47eb-85ea-0064e2fcf12f
ServiceableNo
Specification keyCCB-2UB03W
Wire colourBlack

General specifications

Characteristic
Value
Gross weight0.129 Kilogram
Net weight0.124 Kilogram
Characteristic
Value
Volume0.22 Liter
EAN/UPC5702428258098