
Cartridge pressure switch, CCB, 130 bar, 90 bar
061F9803
Higher activ. pressure [bar]: 130, Lower activ. pressure [bar]: 90, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Pressure connection size [mm]: 6.35, Electrical connection: Cable, Enclosure rating IP: IP65
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ACB / CCB
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -20 °F |
| Approval | CETÜV |
| Burst pressure [bar] | 375.0 bar |
| Burst pressure [psig] | 5440 psig |
| Cable length [in] | 39.37 in |
| Cable length [m] | 1.000 m |
| Cable type | AWG18 |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contact function | SPST(NC) |
| Contact rating | AC=6 A, 250 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Higher activ. pressure [bar] | 130.00 bar |
| Higher activ. pressure [psi] | 1885 psi |
| Housing | Epoxy type |
| Lower activ. pressure [bar] | 90.00 bar |
| Lower activ. pressure [psi] | 1305 psi |
Characteristic | Value |
|---|---|
| Lubricants compatibility | Oilfree applications |
| Material Description | CCB Cartridge Switch 2UB01W I/100 |
| Max. Working Pressure [bar] | 165.0 bar |
| Max. Working Pressure [psig] | 2393 psig |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 210 °F |
| Medium temperature range [°F] [min] | -20 °F |
| Oil free refrigerants | R134aR513A |
| Packing format | Industrial pack |
| Pressure connection notes | Cu-tube (tip=7mm) |
| Pressure connection size [mm] | 6.35 mm |
| Pressure connection type | Solder, ODM |
| Pressure range category | High pressure |
| Product accessories | Switches accessories |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cartridge pressure switch |
| Product Type | CCB |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Reset function | Auto |
| Serviceable | No |
| Specification key | CCB-2UB01W |
| Wire colour | Black |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.112 Kilogram |
| Net weight | 0.107 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.23 Liter |
| EAN/UPC | 5702428258142 |