Danfoss logo
MRS_P_ACB_061F5047, 061F9549, 061F9761

Cartridge pressure switch, ACB, 38.7 bar, 33.3 bar

061F9762

Higher activ. pressure [bar]: 38.7, Lower activ. pressure [bar]: 33.3, Reset function: Manual, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ACB / CCB

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]185 °F
Ambient temperature range [°F] [min]-20 °F
ApprovalC UL US UL60730CE 0035TÜV
Burst pressure [bar]200.0 bar
Burst pressure [psig]2900 psig
Cable length [in]39.37 in
Cable length [m]1.000 m
Cable typeAWG18
CE markYes
China RoHS complianceYes
China RoHS exemption clauseNo
Contact functionSPST(NC)
Contact ratingAC=6 A, 250 V
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionCable
Enclosure rating IPIP65
EU RoHS complianceYes
EU RoHS exemption clauseNo
Higher activ. pressure [bar]38.70 bar
Higher activ. pressure [psi]561 psi
HousingEpoxy type
Lower activ. pressure [bar]33.30 bar
Lower activ. pressure [psi]483 psi
Lubricants compatibilityOilfree applications
Material DescriptionACB Cartridge Switch 2UB1220MW I/100
Characteristic
Value
Max. Working Pressure [bar]45.0 bar
Max. Working Pressure [psig]653 psig
Medium temperature range [°C] [max]135 °C
Medium temperature range [°C] [min]-55 °C
Medium temperature range [°F] [max]275 °F
Medium temperature range [°F] [min]-70 °F
Oil free refrigerantsR134aR513A
Packing formatIndustrial pack
Pressure connection notesCu-tube (tip=3mm)
Pressure connection size1/4 in
Pressure connection size [mm]6.35 mm
Pressure connection typeSolder, ODM
Pressure range categoryHigh pressure
Product accessoriesSwitches accessories
Product groupSwitches and thermostats
Product lineAir Conditioning and Commercial Refrigeration
Product nameCartridge pressure switch
Product TypeACB
Quantity per packing format100 pc
REACH Candidate List substancesNo
RefrigerantsR125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A
Reset functionManual
ServiceableNo
Specification keyACB-2UB1220MW
UL approved refrigerantsR125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A
UL markYes
Wire colourYellow

General specifications

Characteristic
Value
Gross weight0.084 Kilogram
Net weight0.08 Kilogram
Volume0.228 Liter
Characteristic
Value
EAN/UPC5702428509572
Proposition 65Cancer and Reproductive Harm