Danfoss logo
Cartridge pressure switch, ACB, Auto, Cable, Solder ODM

Cartridge pressure switch, ACB, 2.9 bar, 1.9 bar

061F9131

Higher activ. pressure [bar]: 2.9, Lower activ. pressure [bar]: 1.9, Reset function: Auto, Contact function: SPDT, Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ACB / CCB

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]185 °F
Ambient temperature range [°F] [min]-20 °F
ApprovalC UL US UL60730CE 0035TÜV
Burst pressure [bar]200.0 bar
Burst pressure [psig]2900 psig
Cable length [in]59.06 in
Cable length [m]1.500 m
Cable typeAWG18
CE markYes
China RoHS complianceYes
China RoHS exemption clauseNo
Contact functionSPDT
Contact ratingAC=4 A, 250 V
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionCable
Enclosure rating IPIP65
EU RoHS complianceYes
EU RoHS exemption clauseNo
Higher activ. pressure [bar]2.90 bar
Higher activ. pressure [psi]42 psi
HousingEpoxy type
Lower activ. pressure [bar]1.90 bar
Lower activ. pressure [psi]28 psi
Lubricants compatibilityOilfree applications
Characteristic
Value
Material DescriptionACB Cartridge Switch 2UC140W I/50
Max. Working Pressure [bar]35.0 bar
Max. Working Pressure [psig]508 psig
Medium temperature range [°C] [max]135 °C
Medium temperature range [°C] [min]-55 °C
Medium temperature range [°F] [max]275 °F
Medium temperature range [°F] [min]-70 °F
Oil free refrigerantsR134aR513A
Packing formatIndustrial pack
Pressure connection notesCu-tube (tip=7mm)
Pressure connection size [mm]6.00 mm
Pressure connection typeSolder, ODM
Pressure range categoryLow pressure
Product accessoriesSwitches accessories
Product groupSwitches and thermostats
Product lineAir Conditioning and Commercial Refrigeration
Product nameCartridge pressure switch
Product TypeACB
Quantity per packing format50 pc
REACH Candidate List substancesNo
RefrigerantsR125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A
Reset functionAuto
ServiceableNo
Specification keyACB-2UC140W
UL approved refrigerantsR125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A
UL markYes
Wire colourBlack+blue+red

General specifications

Characteristic
Value
Gross weight0.115 Kilogram
Net weight0.109 Kilogram
Volume0.43 Liter
Characteristic
Value
EAN/UPC5702428509961
Proposition 65Cancer and Reproductive Harm