Cartridge pressure switch, ACB, 24.00 bar, 19.00 bar
061F9098
Higher activ. pressure [bar]: 24.00, Lower activ. pressure [bar]: 19.00, Reset function: Auto, Contact function: SPDT, Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ACB / CCB
Product specifications
Characteristic | Value |
---|---|
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | -20 °F |
Approval | C UL US UL873CE 0035TÜVUKCA |
Burst pressure [bar] | 200.0 bar |
Burst pressure [psig] | 2900 psig |
Cable length [in] | 78.74 in |
Cable length [m] | 2.000 m |
Cable type | AWG18 |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Contact function | SPDT |
Contact rating | AC=4 A, 250 V |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | Cable |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Higher activ. pressure [bar] | 24.00 bar |
Higher activ. pressure [psi] | 348 psi |
Housing | Epoxy type |
In scope of WEEE and contain batteries | No |
Lower activ. pressure [bar] | 19.00 bar |
Lower activ. pressure [psi] | 276 psi |
Lubricants compatibility | Oilfree applications |
Material Description | ACB Cartridge Switch 2UC115W I/50 |
Max. Working Pressure [bar] | 45.0 bar |
Max. Working Pressure [psig] | 653 psig |
Medium temperature range [°C] [max] | 135 °C |
Characteristic | Value |
---|---|
Medium temperature range [°C] [min] | -55 °C |
Medium temperature range [°F] [max] | 275 °F |
Medium temperature range [°F] [min] | -70 °F |
Mounting | Vertical +/- 45º |
Oil free refrigerants | R134aR513A |
Packing format | Industrial pack |
Pressure connection notes | Deflator |
Pressure connection size | 1/4 in |
Pressure connection type | Flare |
Pressure Male/Female | Female |
Pressure range category | High pressure |
Product accessories | Switches accessories |
Product group | Switches and thermostats |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Cartridge pressure switch |
Product Type | ACB |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A |
Reset function | Auto |
SCIP dossier no. | 3214dac9-e7f5-4553-abfe-56ba718eab3c |
SCIP dossier product name | ACB/LCB, Cartridge pressure switch, flare connection |
Serviceable | No |
Specification key | ACB-2UC115W |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL approved refrigerants | R125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A |
UL evaluated | Yes |
Wire colour | Black+blue+red |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.143 Kilogram |
Net weight | 0.136 Kilogram |
Volume | 0.449 Liter |
Characteristic | Value |
---|---|
EAN | 5702428259606 |
Proposition 65 | Cancer and Reproductive Harm |