Danfoss logo
Cartridge pressure switch, ACB, Auto, Spade, Solder ODM

Cartridge pressure switch, ACB, 24 bar, 19 bar

061F8899

Higher activ. pressure [bar]: 24, Lower activ. pressure [bar]: 19, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Spade connectors, Enclosure rating IP: IP40
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ACB / CCB

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]185 °F
Ambient temperature range [°F] [min]-20 °F
ApprovalCE
Burst pressure [bar]200.0 bar
Burst pressure [psig]2900 psig
CE markYes
China RoHS complianceYes
China RoHS exemption clauseNo
Contact functionSPST(NC)
Contact ratingAC=1 A, 250 V
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionSpade connectors
Enclosure rating IPIP40
EU RoHS complianceYes
EU RoHS exemption clauseNo
Higher activ. pressure [bar]24.00 bar
Higher activ. pressure [psi]348 psi
HousingRegular
Lower activ. pressure [bar]19.00 bar
Lower activ. pressure [psi]276 psi
Lubricants compatibilityOilfree applications
Characteristic
Value
Material DescriptionACB Cartridge Switch 1UB49 I/300
Max. Working Pressure [bar]45.0 bar
Max. Working Pressure [psig]653 psig
Medium temperature range [°C] [max]135 °C
Medium temperature range [°C] [min]-55 °C
Medium temperature range [°F] [max]275 °F
Medium temperature range [°F] [min]-70 °F
Oil free refrigerantsR134aR513A
Packing formatIndustrial pack
Pressure connection notesCu-tube (tip=7mm)
Pressure connection size [mm]6.00 mm
Pressure connection typeSolder, ODM
Pressure range categoryHigh pressure
Product accessoriesSwitches accessories
Product groupSwitches and thermostats
Product lineAir Conditioning and Commercial Refrigeration
Product nameCartridge pressure switch
Product TypeACB
Quantity per packing format300 pc
REACH Candidate List substancesNo
RefrigerantsR125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A
Reset functionAuto
ServiceableNo
Specification keyACB-1UB49

General specifications

Characteristic
Value
Gross weight0.024 Kilogram
Net weight0.023 Kilogram
Characteristic
Value
Volume0.068 Liter
EAN/UPC5702428260244