Danfoss logo
Cartridge pressure switch, ACB, Auto, Cable, Flare

Cartridge pressure switch, ACB, 4.8 bar, 2.1 bar

061F7130

Higher activ. pressure [bar]: 4.8, Lower activ. pressure [bar]: 2.1, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ACB / CCB

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]185 °F
Ambient temperature range [°F] [min]-20 °F
ApprovalC UL US UL60730CE 0035TÜV
Burst pressure [bar]200.0 bar
Burst pressure [psig]2900 psig
Cable length [in]19.69 in
Cable length [m]0.500 m
Cable typeAWG18
CE markYes
China RoHS complianceYes with exemptions
Contact functionSPST(NO)
Contact ratingAC=6 A, 250 V
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionCable
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Higher activ. pressure [bar]4.80 bar
Higher activ. pressure [psi]70 psi
HousingRegular hot-melt
Lower activ. pressure [bar]2.10 bar
Lower activ. pressure [psi]30 psi
Lubricants compatibilityOilfree applications
Material DescriptionACB Cartridge Switch 2UA252W I/100
Max. Working Pressure [bar]35.0 bar
Characteristic
Value
Max. Working Pressure [psig]508 psig
Medium temperature range [°C] [max]135 °C
Medium temperature range [°C] [min]-55 °C
Medium temperature range [°F] [max]275 °F
Medium temperature range [°F] [min]-70 °F
Oil free refrigerantsR134aR513A
Packing formatIndustrial pack
Pressure connection notesDeflator
Pressure connection size1/4 in
Pressure connection typeFlare
Pressure Male/FemaleFemale
Pressure range categoryLow pressure
Product accessoriesSwitches accessories
Product groupSwitches and thermostats
Product lineAir Conditioning and Commercial Refrigeration
Product nameCartridge pressure switch
Product TypeACB
Quantity per packing format100 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A
Reset functionAuto
SCIP dossier no.3214dac9-e7f5-4553-abfe-56ba718eab3c
SCIP dossier product nameACB/LCB, Cartridge pressure switch, flare connection
ServiceableNo
Specification keyACB-2UA252W
UL approved refrigerantsR125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A
UL markYes
Wire colourBlue

General specifications

Characteristic
Value
Gross weight0.052 Kilogram
Net weight0.049 Kilogram
Volume0.135 Liter
Characteristic
Value
EAN/UPC5702428266611
Proposition 65Cancer and Reproductive Harm