Danfoss logo
SGP RX sight glass, socket type without indicator

Sight glass socket, SGP 3/4 RX, 3/4, G

014L0004

Max. Working Pressure [bar]: 52, Connection type: G, Connection size: 3/4

Product specifications

Characteristic
Value
ApprovalC UL US LISTED
Approval file nameREF. LIQUID INDICATOR 76H4
Body materialBrass
China RoHS complianceYes with exemptions
Connection Internal/ExternalExternal
Connection materialBrass
Connection size3/4
Connection size [in]3/4
Connection standardISO 228-1
Connection typeG
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Floating ball [pc]1 pc
Lubricants compatibilityOilfree applications
Material DescriptionSGP 3/4 RX Sight Glass M/19x4
Max. Working Pressure [bar]52.0 bar
Max. Working Pressure [psig]754 psig
Moisture indicatorNo indicator
Characteristic
Value
Oil free refrigerantsR1234ze(E)R134aR513AR515B
Packing formatMulti pack
Product accessoriesNo
Product groupSight glasses
Product lineAir Conditioning and Commercial Refrigeration
Product nameSight glass socket
Product TypeSGP 3/4 RX
Quantity per packing format19 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1233zd(E)R1234yfR1234ze(E)R134aR22R32R404AR407AR407CR407FR407HR410AR448AR449AR450AR452AR452BR454BR454CR455AR463AR507AR513AR515B
SCIP dossier no.fe462a0b-b108-47f9-a3da-419442967513
SCIP dossier product nameSG & SGP without indicator
ServiceableNo
Temperature range [°C] [max]80 °C
Temperature range [°C] [min]-50 °C
Temperature range [°F] [max]175 °F
Temperature range [°F] [min]-58 °F
UL approval file nameREF. LIQUID INDICATOR 76H4
UL approved refrigerantsR1233zd(E)R134aR22R404AR407AR407CR407FR407HR410AR448AR449AR450AR452AR463AR507AR513AR515B
UL markYes

General specifications

Characteristic
Value
Gross weight0.083 Kilogram
Net weight0.07 Kilogram
Volume0.086 Liter
Characteristic
Value
EAN/UPC5702428818957
Proposition 65Cancer and Reproductive Harm