Danfoss logo
LLG 185 - 2512+049

Sight glass, LLG 185

2512+049

Product Type: LLG 185, Equipment: Welding nipples, Max. Working Pressure [bar]: 25, Temperature range [°C]: -10 - 100, Packing format: Single pack, Quantity per packing format: 1

Product specifications

Characteristic
Value
Accessory (EF013236)TRUE
ApprovalEAC
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EquipmentWelding nipples
EU RoHS complianceOut of scope
Fluid Group1
Material DescriptionLLG 185 Liquid level glasses
Max. Working Pressure [bar]25.0 bar
Max. Working Pressure [psig]363 psig
Packing formatSingle pack
PED categoryArt. 4, par. 3
Product descriptionLiquid level glasses
Product groupSight glasses
Characteristic
Value
Product lineIndustrial Refrigeration
Product nameSight glass
Product TypeLLG 185
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR717
SCIP dossier no.ad642b83-0cec-43a4-a39c-60d3636ded3c
SCIP dossier product nameLLG
Sigth glass length [mm]185 mm
Spare part (EF013237)TRUE
Temperature range [°C] [max]100 °C
Temperature range [°C] [min]-10 °C
Temperature range [°F] [max]212 °F
Temperature range [°F] [min]14 °F
Type of accessory/spare part (EF000215)Other

General specifications

Characteristic
Value
Gross weight7.358 Kilogram
Net weight6.67 Kilogram
Volume16.752 Liter
Characteristic
Value
EAN/UPC5702428200325
Proposition 65Cancer and Reproductive Harm