Danfoss logo
MBT 3250-product-category

MBT 3250

Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications.

On a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. The sensor can also be delivered with NTC / PTC elements on request.
​​​​​​​
The MBT 3250 with changeable measuring insert is equipped with EN 175302-803-A Pg plug as standard.
​​​​​​​
The measuring insert is based on a silicone cable, which makes the sensor very resistant towards vibrations.

Features and benefits

  • Gaseous or liquid media, e.g. air, gas, vapour, water or oil
  • Up to 200 °C media temperature
  • Pt 100 or Pt 1000 sensing element
  • 1 or 2 elements
  • Can be used with 2 or 3 wire connections
  • Gold plated male and female connector
  • With interchangeable measuring insert

MBT 3250 temperature sensor

Heavy duty temperature sensing for industrial refrigeration applications.  Robust housings withstand abuse and replaceable element assemblies can be serviced without removing the sensor housing from the system.

  • Industrial Refrigeration
  • Marine Cooling Applications

Sensor element is factory calibrated and complies with EN60751 Class B tolerances.

 

Product Highlights

  • Temperature range -50 to 200 °C
  • Pt100 or Pt1000 elements available
  • Replaceable sensor inserts
  • Enclosure IP65
  • 316 Ti stainless steel probe tip
  • Color coded cables for easy installation
  • Suitable for HACCP application