ETN
Danfoss has selected a programme of temperature sensors to be used with ERC range of controllers.
NTC (Negative Temperature Coefficient) temperature sensors change resistance with temperature in a manner compatible with the controller software. They are fully compliant with the tolerance requirements according to IEC 60060-1.
Features and benefits
- High accuracy in temperature measurement and close tolerances ensure improved control
- Plastic/steel moulded sensor case
- Insulated connecting cable
- Various cable lengths available
- Supplied with rast 2.5 connectors
- Poka-yoke (mistake-proof ) cable connection to the controller