Danfoss logo
EKS 221-product-category

EKS 221

NTC temperature sensor for temperature measurements in the following areas:

  • Refrigeration
  • Air conditioning
  • Heating

The sensor characteristic matches to:
  • OPTYMA room controllers
  • MCX unit controllers

The sensor is available in two versions:
  • Sensor house in thermo plastic rubber and flat cable
  • Sensor house in steel and with round cable

Features and benefits

  • Nominal resistance of 10000 ohm at 25 °C
  • Available with cable lengths up to 8.5 m
  • Two main versions are available:

EKS 221 temperature sensor

10k NTC temperature sensor available with stainless steel or thermoplastic sensor tip.  Provides accurate temperature measurement in the following areas:

  • Refrigeration
  • Air conditioning
  • Heating

10K NTC elements are matched to Danfoss OPTYMA and MCX controllers.

View the 3D model

Product Highlights

  • Temperature range -50 to 180 °C
  • Resistance 10,000 Ohm at 25°C
  • IP67 and IP68 enclosure options
  • Steel or thermoplastic sensor tip.