
EKS 211
The sensor can be used for measuring air temperatures in the following areas: refrigeration, air conditioning and heating.
NTC characteristic matches controllers type EKC, ERC21x and case controllers. The sensor may not be used for food safety logs and regulation of superheat.
Features and benefits
- Sensor element type: NTC (Negative Temperature Coefficient)
- Cable type: PVC
- Cable length: 1.5 – 6 m
- Electrical connection: cable with pins
Cold Rooms
EKS 211 is an air temperature sensor used in the sensing and control layer of refrigeration systems. In cold room applications, it is relevant where air temperature needs to be measured accurately so controllers and monitoring functions can respond correctly. It is best suited for controller-based monitoring and control tasks rather than food safety logging or superheat control.