Danfoss logo

AKS 21 temperature sensor

Pt 1000 general purpose temperature sensor capable of withstanding extreme high and low temperatures.  This sensor type can be surface mounted or inserted using available thermowells.

  • Refrigeration
  • Air conditioning
  • Heating

Sensor element is factory calibrated and complies with EN60751 Class B tolerances.

 

Product Highlights

  • Temperature range -70 to 180 °C
  • Resistance 1000 Ohm at 0°C
  • Silicone Cable
  • Enclosure IP67
  • 18/8 stainless steel probe tip
  • Available thermowells for insertion applications