
AKS 12
Danfoss AKS 12 Pt 1000 temperature sensor.
The sensor can be used for temperature logging on monitoring in conjunction with EKC controllers in the following areas:
The sensor comes adjusted and complies with the requirements to tolerance in EN 60751, class B.
Features and benefits
- Temperature range -40 – 100 °C
- The sensors are adjusted and comply with the requirements to tolerance in EN 60751, class B
AKS 12 temperature sensor
Pt 1000 general purpose temperature sensor. The sensor can be used for temperature logging or monitoring in conjunction with EKC controllers in the following areas:
- Refrigeration
- Air conditioning
- Heating
Sensor element is factory calibrated and complies with EN60751 Class B tolerances.
Product Highlights
- Temperature range -40 to 100 °C
- Resistance 1000 Ohm at 0°C
- PVC Cable
- Enclosure IP67
- 18/8 stainless steel probe tip
- Time constant of 15s
- AMP connector available on select part numbers
Related solutions

Air conditioning
Danfoss air conditioners are durable, energy efficient and affordable, you will find solutions for residential and commercial air conditioning applications.
Click here
Commercial refrigeration
As a leading supplier within commercial refrigeration our extensive product range enables us to support solutions for anything from transport refrigeration to speciality cooling.
Click here
Food retail
Components designed to provide the lowest total cost of ownership, while at the same time reducing food loss and the carbon footprint of your supermarket refrigeration system.
Click here
Industrial refrigeration
Industrial refrigeration systems engineered to ensure perfect conditions for food in safe temperature controlled environments, while allowing for improved food safety and reduced food waste.
Click here