Danfoss logo
AKS 11-product-category

AKS 11

Pt 1000 temperature sensor.
The sensor can be used for temperature logging on monitoring in conjunction with Danfoss controllers in the following areas:

  • Refrigeration
  • Air conditioning
  • Heating
The sensor comes adjusted and complies with the requirements to tolerance in EN 6075, class B.

Features and benefits

  • Temperature range -40 – 100 °C
  • The sensors are adjusted and comply with the requirements to tolerance in EN 60751, class B

AKS 11 Color coded temperature sensor

Pt 1000 temperature sensor

The sensor can be used for temperature logging on monitoring in conjunction with Danfoss controllers in the following areas:

  • Refrigeration
  • Air conditioning
  • Heating

The sensor comes adjusted and complies with the requirements to tolerance in EN 60751, class B.

View the 3D model

Product Highlights

Color logic for easy wiring
  • Color coded cables for easy wiring. Blue, Red, Purple, Green, Orange and Black for easier installation and trouble shooting.
Enclosure IP 67
  • Proven reliability and robust design.
Wide temperature range
  • Temperature range -40 °C to 100 °C
PT 1000 element
  • Superior performance ensures fast response times (constant is 10 sec. on Cu tube) and pinpoint accuracy.
Versatile and flexible design
  • Wide range of cable lengths. Suitable for HACCP application.
ADAP-KOOL® your food retail store – with new Danfoss Case Controls Solution

The new Danfoss ADAP-KOOL® Case Controls Solution for food retail applications drives down cost and takes user friendliness to the next level with a new smartphone app that simplifies design, installation, service, and use. The solution includes four new products: new case controller platform, electric expansion valve, pressure transmitter, and temperature sensor – all designed for an optimum solution.

Cold Rooms

AKS 11 is a cable temperature sensor for temperature measurement, logging, and monitoring in refrigeration-related systems. In cold room systems, it belongs to the sensing and control layer and is used where stable and accurate temperature monitoring is needed so that room controllers and other control functions can react correctly.