NSK / XSK
Pressure transmitters type NSK and XSK are compact, lightweight sensors with piezo resistive sensors to be used by OEM’s in refrigeration and air conditioning units for high and low pressure protection, fan control, and diagnostic and performance monitoring purposes.
Features and benefits
- Applicable up to 135 °C fluid temperature
- Degree of enclosure IP 66
- UL approved, UL file no E43867
- Light and compact design
- Absolute / sealed gauge sensor type; 1 atmosphere (1013hPa) is defined as 0MPa.
- Applicable with:
- Color coded electrical connection for low and high pressure indication
- Easy process connection
- Available with solder connection