Danfoss logo
Cooling pressure sensors family photo

Pressure transmitter, DST P110, -1 bar - 20 bar, -14.5 psi - 290 psi

075G0065

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-9231-LBBF08-0

Product specifications

Characteristic
Value
- commonPin A
+ supplyPin B
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-40 °C
ApprovalC UL US UL RecognizedCE
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]100 °C
Compensated temp. range [°C] [min]-40 °C
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionRound Packard Metri-Pack
Electrical connection size3 pin
Electrical connection standard150.2 SERIES
Electrical Connector ColorGreen
Enclosure rating IPIP69K
EU RoHS complianceYes
EU RoHS exemption clauseNo
High Clipping Level20.50
Housing material304L
Identical product075G0065
Low Clipping level3.80
Material DescriptionSensor DST P110 mA -0.1-2 MPa SG
Medium temperature range [°C] [max]100 °C
Medium temperature range [°C] [min]-40 °C
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Characteristic
Value
Overload pressure max. [bar]83.0 bar
Overload pressure max. [psi]1204 psi
Packing formatIndustrial pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size7/16-20
Pressure connection standardSAE J513 45° flare
Pressure connection typeUNF
Pressure Male/FemaleFemale
Pressure range [bar] [max]20.00 bar
Pressure range [bar] [min]-1.00 bar
Pressure range [psi] [max]290.00 psi
Pressure range [psi] [min]-14.50 psi
Pressure referenceSealed gauge
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeDST P110
Pulse-snubberNo
Quantity per packing format60 pc
REACH Candidate List substancesNo
Response time max. [ms]2 ms
Specification keyDST P110-9231-LBBF08-0
Supply voltage [V] DC [max]28.00 V
Supply voltage [V] DC [min]8.00 V
TEB inside CTR ±FS [%]3.00 %
UL markYes
Wetted part material304L/316L

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.062 Kilogram
Volume0.086 Liter
Characteristic
Value
EAN/UPC5715255309802
Proposition 65No significant risk