
Pressure transmitter, AKS 32R, 0.00 bar - 32.00 bar, 0.00 psi - 464.12 psi
060G4562
Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32R-K336-A1BF08-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AKS 32R / AKS 2050
Product specifications
Characteristic | Value |
---|---|
- common | Pin 2 |
+ output | Pin 3 |
+ supply | Pin 1 |
Accuracy, max. [±FS%] | 0.80 % |
Accuracy, typical [±FS%] | 0.3 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | ATEXGOST POCCcUR |
Approval standard | 6967179E227388E31024 |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [max] | 40 °C |
Compensated temp. range [°C] [min] | -30 °C |
Compensated temp. range [°F] [max] | 104 °F |
Compensated temp. range [°F] [min] | -22 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Flush diaphragm | No |
High Clipping Level | 98.00 |
Identical product | 060G5962 |
In scope of WEEE and contain batteries | No |
Intrinsically safe | No |
Low Clipping level | 4.00 |
Material Description | DELETED SENSOR AKS 32R 1/4 FLARE, 0-32BA |
Medium temperature range [°C] [max] | 85 °C |
Medium temperature range [°C] [min] | -40 °C |
Characteristic | Value |
---|---|
Medium temperature range [°F] [max] | 185 °F |
Medium temperature range [°F] [min] | -40 °F |
Non-linearity BFSL [±FS%] | 0.20 % |
Output signal | Ratio metric |
Overload pressure max. [bar] | 55.0 bar |
Overload pressure max. [psi] | 797 psi |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 17.0 mm |
Pressure connection notes | Flare 1/4 in w/ valvedepressor |
Pressure connection size | 7/16-20 |
Pressure connection type | UNF |
Pressure Male/Female | Female |
Pressure range [bar] [max] | 32.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure range [psi] [max] | 464.12 psi |
Pressure range [psi] [min] | 0.00 psi |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Product Type | AKS 32R |
Pulse-snubber | No |
Quantity per packing format | 14 pc |
Ratiometric of Vsupply [%] [max] | 90.0 % |
Ratiometric of Vsupply [%] [min] | 10.0 % |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | AKS 32R-K336-A1BF08-0 |
Supply voltage [V] DC [max] | 8.00 V |
Supply voltage [V] DC [min] | 4.75 V |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.135 Kilogram |
Net weight | 0.114 Kilogram |
Volume | 0.492 Liter |
Characteristic | Value |
---|---|
EAN | 5702423298914 |
Proposition 65 | Cancer and Reproductive Harm |