
AKS 3000
AKS 3000 is a series of absolute transmitters with high-level signal conditioned current output, developed to meet demands in A/C and refrigeration applications. AKS 3000 utilizes the proved piezoresistive measuring principle, which has been used for decades in Danfoss pressure transmitters.The pressure reference is a sealed gauge. This means that atmospheric pressure variations have no influence on regulating accuracy. A must in accurate low pressure regulation. All materials in contact with the refrigerant and materials for the housing are AISI 316L stainless steel. No soft gaskets, all environmental sealings are made through laser weldings only. AKS 3000 has a 4 – 20 mA output, and is available with spade terminals for EN 175301-803 plug
Features and benefits
- Designed to meet A/C and refrigeration application demands without compromising control accuracy concerning:
- Tough environment
- Convenient performance
- Convenient performance
AKS 3000 is a series of absolute transmitters with high-level signal conditioned current output, developed to meet demands in A/C and refrigeration. AKS 3000 utilizes the proven piezo resistive measuring principle, which has been used for decades in Danfoss pressure transmitters.
The pressure reference is a sealed gauge. This means that atmospheric pressure variations have no influence on regulating accuracy. A must in accurate low pressure regulation. All materials in contact with the refrigerant and materials for the housing are AISI 316L stainless steel. No soft gaskets, all environmental sealings are made through laser weldings only AKS 3000 has 4 to 20 mA output, and is available with spade terminals for EN 175301-803 plug.
The robust design and the 4 to 20 mA output signal makes the transmitter suitable for systems together with ratiometric A/D converters within a number of segments/applications:
- Air Conditioning
- Commercial Refrigeration
- Food Retail
- Industrial Refrigeration
- Measuring ranges up to 60 bar
- 4 to 20 mA output signal
- Tough environment (vibration, shock during operation/transport, humidity & ice formation, temperature variations, corrosive media (NH3 & salt mist))
- CE marked
- UL
- ATEX
- EAC
- RoHS compliant
Related solutions

Air conditioning
Danfoss air conditioners are durable, energy efficient and affordable, you will find solutions for residential and commercial air conditioning applications.
Click here
Commercial refrigeration
As a leading supplier within commercial refrigeration our extensive product range enables us to support solutions for anything from transport refrigeration to speciality cooling.
Click here
Food retail
Components designed to provide the lowest total cost of ownership, while at the same time reducing food loss and the carbon footprint of your supermarket refrigeration system.
Click here
Industrial refrigeration
Industrial refrigeration systems engineered to ensure perfect conditions for food in safe temperature controlled environments, while allowing for improved food safety and reduced food waste.
Click here