Refrigerant distributor, RD 42, 12 pc, 5/8 in, 3/16 in, 6 mm
069G2518
Type designation: RD42-J06-H11, Inlet connection type: Solder, ODM, Inlet size [in]: 5/8 in, Outlet size [in]: 3/16 in, Number of holes: 12, Max. Working Pressure [bar]: 48, Nozzle size [mm]: 6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RD
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Body size | 42 |
China RoHS compliance | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Inlet connection type | Solder, ODM |
Inlet size [in] | 5/8 in |
Material Description | RD42-J06-H11 Ref. Distributor I/15 |
Max. Working Pressure [bar] | 48.0 bar |
Max. Working Pressure [psig] | 700 psig |
Characteristic | Value |
---|---|
Nozzle size [mm] | 6.00 mm |
Number of holes | 12 pc |
Outlet size [in] | 3/16 in |
Packing format | Industrial pack |
Product Type | RD 42 |
Product group | Refrigerant distributors |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Refrigerant distributor |
Quantity per packing format | 15 pc |
Type designation | RD42-J06-H11 |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.226 Kilogram |
Net weight | 0.222 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.483 Liter |
EAN/UPC | 5702428924122 |