Danfoss logo
Refrigerant distributor, RD 49

Refrigerant distributor, RD 49, 5 pc, 3/16 in, 8 mm

069G2340

Type designation: RD49-C08-H05, Inlet connection type: Solder, ODM, Outlet size [in]: 3/16 in, Number of holes: 5, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 8

Product specifications

Characteristic
Value
ApprovalUL
Body size49
China RoHS complianceYes
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Inlet connection typeSolder, ODM
Inlet size [mm]22.00 mm
Material DescriptionRD49-C08-H05 Ref. distributor I/15
Max. Working Pressure [bar]49.0 bar
Max. Working Pressure [psig]711 psig
Nozzle size [mm]8.00 mm
Number of holes5 pc
Characteristic
Value
Outlet size [in]3/16 in
Packing formatIndustrial pack
Product groupRefrigerant distributors
Product lineAir Conditioning and Commercial Refrigeration
Product nameRefrigerant distributor
Product TypeRD 49
Quantity per packing format15 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.39694a6a-4da9-4d0b-8aaa-c9c95930b238
SCIP dossier product nameRD 21-49
Type designationRD49-C08-H05
UL markYes

General specifications

Characteristic
Value
Gross weight0.427 Kilogram
Net weight0.394 Kilogram
Characteristic
Value
EAN/UPC5702424286668