Danfoss logo
Pic. AA

Micro Plate heat exchanger, MPHE C262L-EZD, Number of plates: 74

111H1374

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalASCECRNEACUAUL
Brazing materialCopper brazing
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentFeetLiftStud
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeK4
H1 conn. typeVictaulic connection
H2 conn. sizeK4
H2 conn. typeVictaulic connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger C262L-EZD-74(37/18+18)
Max working pressure [psi]711 psi
Max. Working Pressure [bar]49.0 bar
Characteristic
Value
Model no.262
Number of plates74
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternZD
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C262L-EZD
Q1 conn. size rangeNull
Q1 conn. typeNull
Q2 conn. size rangeNull
Q2 conn. typeNull
Q3 conn. size rangeH7/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH1"5/8
Q4 conn. typeSolder connection
Q5 conn. size rangeH7/8
Q5 conn. typeSolder connection
Q6 conn. size rangeH1"5/8
Q6 conn. typeSolder connection
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC262L-EZD

General specifications

Characteristic
Value
Gross weight106 Kilogram
Net weight81 Kilogram
Volume212.96 Liter
Characteristic
Value
EAN/UPC5715255308577
Proposition 65Cancer and Reproductive Harm