
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 46
111B8091
Max. Working Pressure [bar]: 35.0, Heat pump, Function: Condenser, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Heat pump |
Approval | ASCRNEACUAUL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Equipment | Null |
Function | Condenser |
Function note | Null |
H1 conn. size | G1/2 |
H1 conn. type | G External thread connection |
H2 conn. size | G1/2 |
H2 conn. type | G External thread connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
Material Description | Heat Exchanger HDW44-C-46 |
Characteristic | Value |
---|---|
Max working pressure [psi] | 508 psi |
Max. Working Pressure [bar] | 35.0 bar |
Model No. | DW44 |
Number of plates | 46 |
PED category | Art. 4, par. 3 |
Packing format | Single pack |
Plate material no. | AISI 316TI |
Plate pattern | DW |
Product Type | MPHE HDW44-C |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Micro Plate heat exchanger |
Q1 conn. size range | H1" |
Q1 conn. type | Solder connection |
Q2 conn. size range | H1" |
Q2 conn. type | Solder connection |
Q3 conn. size range | H1/2R |
Q3 conn. type | Solder connection |
Q4 conn. size range | H5/8" |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A |
Type designation | HDW44-C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.15 Kilogram |
Net weight | 9.05 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715255053705 |
Proposition 65 | Cancer and Reproductive Harm |