Danfoss logo
Pic. P45

Micro Plate heat exchanger, MPHE H62L-CZ, Number of plates: 106

111H1309

Max. Working Pressure [bar]: 49, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalCEEACUAUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
FunctionCondenser
Function noteNull
H1 conn. sizeG1"1/2
H1 conn. typeG External thread connection
H2 conn. sizeG1"1/2
H2 conn. typeG External thread connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger H62L-CZ-106
Max working pressure [psi]711 psi
Characteristic
Value
Max. Working Pressure [bar]49.0 bar
Model no.62
Number of plates106
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternZ
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H62L-CZ
Q1 conn. size rangeG1"1/2
Q1 conn. typeG External thread connection
Q2 conn. size rangeG1"1/2
Q2 conn. typeG External thread connection
Q3 conn. size rangeH5/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH7/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationH62L-CZ

General specifications

Characteristic
Value
Gross weight18.3 Kilogram
Net weight16.7 Kilogram
Volume44.982 Liter
Characteristic
Value
EAN/UPC5715255300816
Proposition 65Cancer and Reproductive Harm