
Micro Plate heat exchanger, MPHE H30L-C, Number of plates: 40
111B9051
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Heat pump |
Approval | CEEACKRAIAUA |
Brazing material | Copper brazing |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Equipment | Null |
Function | Condenser |
Function note | Null |
H1 conn. size | QB9.2 |
H1 conn. type | Adapter |
H2 conn. size | QB9.2 |
H2 conn. type | Adapter |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
Material Description | Heat Exchanger H30L-C-40 |
Max working pressure [psi] | 696 psi |
Characteristic | Value |
---|---|
Max. Working Pressure [bar] | 48.0 bar |
Model No. | 30 |
Number of plates | 40 |
Packing format | Single pack |
PED category | Art. 4, par. 3 |
Plate pattern | H |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Micro Plate heat exchanger |
Product Type | MPHE H30L-C |
Q1 conn. size range | G3/4 |
Q1 conn. type | G External thread connection |
Q2 conn. size range | G3/4 |
Q2 conn. type | G External thread connection |
Q3 conn. size range | G3/4 |
Q3 conn. type | G External thread connection |
Q4 conn. size range | G3/4 |
Q4 conn. type | G External thread connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A |
Type designation | H30L-C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.11 Kilogram |
Net weight | 3.81 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.396 Cubic decimeter |
EAN | 5715255043706 |