Danfoss logo
Micro Plate heat exchanger_MPHE_PIC. P45

Micro Plate heat exchanger, MPHE D62, Number of plates: 76

021H9075

Max. Working Pressure [bar]: 30.0, Universal, Function: Universal, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationUniversal
ApprovalASCRNEACKRAIAPEDRoHSUAUKCAUL
Brazing materialCopper brazing
China RoHS complianceYes
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionUniversal
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
In scope of WEEE and contain batteriesNo
Material DescriptionHeat Exchanger D62-76
Max working pressure [psi]435 psi
Max. Working Pressure [bar]30.0 bar
Characteristic
Value
Model No.62
Number of plates76
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate material no.AISI 316L
Plate patternM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE D62
Q1 conn. size rangeR1 1/4
Q1 conn. typeR External thread connection
Q2 conn. size rangeR1 1/4
Q2 conn. typeR External thread connection
Q3 conn. size range5/8 in
Q3 conn. typeSolder connection
Q4 conn. size range5/8 in
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B
Type designationD62
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS complianceYes
UK RoHS exemption clauseNo
UL evaluatedYes

General specifications

Characteristic
Value
Gross weight14.09 Kilogram
Net weight13.94 Kilogram
Characteristic
Value
EAN5702424252960
Proposition 65Cancer and Reproductive Harm