
Micro Plate heat exchanger, MPHE D62, Number of plates: 50
021H5245
Max. Working Pressure [bar]: 30, Universal, Function: Universal, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Universal |
Approval | ASCRNEACKRAIAPEDRoHSUAUL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Equipment | Stud |
Function | Universal |
Function note | Null |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
Material Description | Heat Exchanger D62-50 |
Max working pressure [psi] | 435 psi |
Characteristic | Value |
---|---|
Max. Working Pressure [bar] | 30.0 bar |
Model No. | 62 |
Number of plates | 50 |
PED category | II |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | M |
Product Type | MPHE D62 |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Micro Plate heat exchanger |
Q1 conn. size range | 1 1/8 in |
Q1 conn. type | Solder connection |
Q2 conn. size range | 1 1/8 in |
Q2 conn. type | Solder connection |
Q3 conn. size range | 7/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 7/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B |
Type designation | D62 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.35 Kilogram |
Net weight | 10.17 Kilogram |
Volume | 18.715 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702424264888 |
Proposition 65 | Cancer and Reproductive Harm |