
MPHE C62L-EZ-J / C62L-EZ-K
21% lower hold-up volume enables significant reduction in refrigerant charge.
The C62L-EZ-J/K are evaporators optimized for high density refrigerants like the R410A and its replacement R454B and R32 for use in high efficiency chillers with capacities of 20 – 90 kW.
The Z-pattern channel plate technology pushes the performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple features, C62L-EZ-J/K reduces the water side pressuredrop and the amount of material used.
In the reversible mode of the chiller as a condenser, C62L-EZ-J/K also has outstanding performance. To meet demands for higher seasonal efficiency, the C62L-EZ-J/K is designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint.
Helping chillers perform more efficiently, it reduces both energy costs and environmental impact.
The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
Features and benefits
- Improved heat transfer - equals higher efficiency chiller
- Reduced water side pressure drop – equals higher efficiency chillers
- Minimal hold-up volume - equals less refrigerant charge
- Smaller footprint - enables more compact chillers
- High heat transfer and minimal refrigerant charge - equals a reduced CO2 footprint