Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 76
111B3688
Max. Working Pressure [bar]: 48.0, Heat pump, Function: Condenser, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Heat pump |
Approval | EACKRAIAPEDRoHSUAUKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Equipment | Stud;Feet;Lift |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Condenser |
Function note | Null |
H1 conn. size | K1.5 |
H1 conn. type | Victaulic connection |
H2 conn. size | K1.5 |
H2 conn. type | Victaulic connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Material Description | Heat Exchanger H62L-CX-76 |
Max working pressure [psi] | 696 psi |
Max. Working Pressure [bar] | 48.0 bar |
Characteristic | Value |
---|---|
Model No. | 62 |
Number of plates | 76 |
Packing format | Single pack |
PED category | II |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | X |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Micro Plate heat exchanger |
Product Type | MPHE H62L-CX |
Q1 conn. size range | N1/2K |
Q1 conn. type | G Internal thread connection |
Q2 conn. size range | N1/2K |
Q2 conn. type | G Internal thread connection |
Q3 conn. size range | H5/8A |
Q3 conn. type | Solder connection |
Q4 conn. size range | H7/8E |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B |
Type designation | H62L-CX |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13.56 Kilogram |
Net weight | 13.41 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424658441 |
Proposition 65 | Cancer and Reproductive Harm |