Micro Plate heat exchanger, MPHE C62-E, Number of plates: 48
021H5368
Max. Working Pressure [bar]: 30.0, Chiller, Function: Evaporator, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Chiller |
Approval | ASCRNEACKRAIAPEDRoHSUAUKCAUL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | 1/2 in |
H3 conn. type | Solder connection |
H4 conn. size | 3/4 in |
H4 conn. type | Solder connection |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Material Description | Heat Exchanger C62-E-48(24/11+11) |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30.0 bar |
Characteristic | Value |
---|---|
Model No. | 62 |
Number of plates | 48 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | EM |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Micro Plate heat exchanger |
Product Type | MPHE C62-E |
Q1 conn. size range | R1 1/4 |
Q1 conn. type | R External thread connection |
Q2 conn. size range | R1 1/4 |
Q2 conn. type | R External thread connection |
Q3 conn. size range | 1/2 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 3/4 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B |
Type designation | C62-E |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10.03 Kilogram |
Net weight | 9.88 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424264673 |
Proposition 65 | Cancer and Reproductive Harm |