
Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 40
111H0091
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Chiller |
Approval | CRNEACKRAIAUAUL |
Brazing material | Copper brazing |
DG Indicator Profile | Not relevant for dangerous goods |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
Function | Evaporator |
Function note | Null |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
Material Description | Heat Exchanger C12L-EZ-40 |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45.0 bar |
Characteristic | Value |
---|---|
Model no. | 12 |
Number of plates | 40 |
PED category | Art. 4, par. 3 |
Packing format | Single pack |
Plate material no. | AISI 304L |
Plate pattern | Z |
Product Type | MPHE C12L-EZ |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Micro Plate heat exchanger |
Q1 conn. size range | H1/2 |
Q1 conn. type | Solder connection |
Q2 conn. size range | H1/2 |
Q2 conn. type | Solder connection |
Q3 conn. size range | H5/8 |
Q3 conn. type | Solder connection |
Q4 conn. size range | H3/4 |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A |
Type designation | C12L-EZ |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.5 Kilogram |
Net weight | 1.2 Kilogram |
Volume | 3.076 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255096863 |
Proposition 65 | Cancer and Reproductive Harm |